How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| BE1: | 0.5 in | AF: | 0.25 |
| H: | 0.53 in | AB: | 5.57 |
| AJ: | 7.25 | AG: | 6.31 |
| LL: | 2.95 in | P: | 3.51 in |
| D: | 4.19 | V: | 2.51 in |
| AA: | 12.06 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| I: | 5.02 in | LQ1: | 6.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.57 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 60:1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

