How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AK: | 8.5 |
| T: | 1.188 | P: | 3.51 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BF: | 0.53 |
| LL: | 2.95 in | AE2: | 0.57 |
| AG: | 6.31 | AF: | 0.25 |
| AJ: | 7.25 | BD: | 9 |
| G: | 2.87 | BE1: | 0.5 in |
| V: | 2.51 in | AA: | 12.06 |
| I: | 5.02 in | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

