How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE: | 0.38 in |
| AK: | 4.5 | I: | 5.02 in |
| G: | 2.87 | AJ: | 5.88 |
| AG: | 6.31 | BF: | 0.41 |
| H: | 0.53 in | LQ: | 5.88 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BD: | 5.88 |
| D: | 4.19 | T: | 1.188 |
| AE2: | 0.57 | AB: | 5.57 |
| LL: | 2.95 in | V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.691 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

