How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| BF: | 0.41 | G: | 2.87 |
| I: | 5.02 in | AK: | 4.5 |
| T: | 1.188 | P: | 3.51 in |
| H: | 0.53 in | AF: | 0.25 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LQ: | 5.88 in |
| AG: | 6.31 | LL: | 2.95 in |
| AB: | 5.57 | BE: | 0.38 in |
| AA: | 12.06 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.28 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Gear Type: | Worm | Model Code: | 32YF |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

