How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AB: | 5.57 |
| AF: | 0.25 | AG: | 6.31 |
| P: | 3.51 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | LL: | 2.95 in |
| AE2: | 0.57 | LQ: | 5.88 in |
| T: | 1.188 | H: | 0.53 in |
| I: | 5.02 in | BD: | 5.88 |
| D: | 4.19 | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Model Code: | 32YF | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.28 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

