How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | D: | 4.19 |
| AJ: | 5.88 | LQ: | 5.88 in |
| BD: | 5.88 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AF: | 0.25 | AE2: | 0.57 |
| AA: | 12.06 | LL: | 2.95 in |
| I: | 5.02 in | AG: | 6.31 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 2.51 in | H: | 0.53 in |
| P: | 3.51 in | T: | 1.188 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.28 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 117 | Bore Code: | 19 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

