How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.57 |
| LQ: | 5.88 in | BF: | 0.41 |
| T: | 1.188 | P: | 3.51 in |
| AB: | 5.57 | AF: | 0.25 |
| D: | 4.19 | H: | 0.53 in |
| AA: | 12.06 | AK: | 4.5 |
| V: | 2.51 in | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | YF-1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

