How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| I: | 5.02 in | LQ: | 5.88 in |
| AG: | 6.31 | AF: | 0.25 |
| AJ: | 5.88 | P: | 3.51 in |
| LL: | 2.95 in | BF: | 0.41 |
| AA: | 12.06 | V: | 2.51 in |
| AB: | 5.57 | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.57 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| G: | 2.87 | T: | 1.188 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.19 |
| Model Code: | 32YF | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

