How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| T: | 1.188 | LL: | 2.95 in |
| AE2: | 0.57 | D: | 4.19 |
| AK: | 4.5 | P: | 3.51 in |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 2.87 | AF: | 0.25 |
| H: | 0.53 in | BD: | 5.88 |
| AB: | 5.57 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LQ: | 5.88 in | AG: | 6.31 |
Technical Specifications
| Output RPM: | 70 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 19 | Series Code: | OE |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Assembly: | YF-1 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

