How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 6.31 |
| V: | 2.51 in | D: | 4.19 |
| AE2: | 0.57 | BD: | 5.88 |
| AB: | 5.57 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 2.87 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AA: | 12.06 | P: | 3.51 in |
| AF: | 0.25 | LQ: | 5.88 in |
| H: | 0.53 in | T: | 1.188 |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| Ratio: | 25:1 | Output RPM: | 70 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

