How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AG: | 6.31 |
| AE2: | 0.57 | AB: | 5.57 |
| I: | 5.02 in | BD: | 5.88 |
| LL: | 2.95 in | LQ: | 5.88 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| T: | 1.188 | H: | 0.53 in |
| AA: | 12.06 | BE: | 0.38 in |
| AF: | 0.25 | V: | 2.51 in |
| G: | 2.87 | P: | 3.51 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 70 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Bore Code: | 19 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

