How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AG: | 6.31 |
| V: | 2.51 in | BE: | 0.38 in |
| LL: | 2.95 in | AF: | 0.25 |
| AK: | 4.5 | I: | 5.02 in |
| D: | 4.19 | G: | 2.87 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| T: | 1.188 | AE2: | 0.57 |
| AB: | 5.57 | AA: | 12.06 |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Model Code: | 32YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

