How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| T: | 1.188 | I: | 5.02 in |
| AF: | 0.25 | AG: | 6.31 |
| LL: | 2.95 in | BD: | 5.88 |
| LQ: | 5.88 in | P: | 3.51 in |
| AB: | 5.57 | D: | 4.19 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 12.06 | G: | 2.87 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Model Code: | 32YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 3 | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

