How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | G: | 2.87 |
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.57 |
| V: | 2.51 in | BF: | 0.41 |
| AB: | 5.57 | I: | 5.02 in |
| AG: | 6.31 | BE: | 0.38 in |
| LL: | 2.95 in | AA: | 12.06 |
| LQ: | 5.88 in | P: | 3.51 in |
| T: | 1.188 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | YF-1 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

