How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BD: | 5.88 | V: | 2.51 in |
| LL: | 2.95 in | P: | 3.51 in |
| D: | 4.19 | G: | 2.87 |
| AB: | 5.57 | AK: | 4.5 |
| H: | 0.53 in | T: | 1.188 |
| I: | 5.02 in | BF: | 0.41 |
| BE: | 0.38 in | AG: | 6.31 |
| AE2: | 0.57 | LQ: | 5.88 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.35 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 43.8 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

