How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AF: | 0.25 |
| I: | 5.02 in | BD: | 5.88 |
| AB: | 5.57 | AE2: | 0.57 |
| BE: | 0.38 in | H: | 0.53 in |
| LL: | 2.95 in | AA: | 12.06 |
| AK: | 4.5 | V: | 2.51 in |
| T: | 1.188 | P: | 3.51 in |
| D: | 4.19 | G: | 2.87 |
| AJ: | 5.88 | AG: | 6.31 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output RPM: | 339 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

