How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LQ: | 5.88 in |
| AA: | 12.06 | AB: | 5.57 |
| AJ: | 5.88 | AF: | 0.25 |
| I: | 5.02 in | BE: | 0.38 in |
| D: | 4.19 | AE2: | 0.57 |
| T: | 1.188 | LL: | 2.95 in |
| G: | 2.87 | H: | 0.53 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AG: | 6.31 |
| P: | 3.51 in | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 35 | Series Code: | OE |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 1.91 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

