How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AK: | 4.5 | G: | 2.87 |
| H: | 0.53 in | I: | 5.02 in |
| V: | 2.51 in | P: | 3.51 in |
| AJ: | 5.88 | AA: | 12.06 |
| AG: | 6.31 | LL: | 2.95 in |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.188 | D: | 4.19 |
| AE2: | 0.57 | LQ: | 5.88 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.57 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Model Code: | 32YF | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

