How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.41 |
| H: | 0.53 in | AA: | 12.06 |
| AK: | 4.5 | P: | 3.51 in |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | D: | 4.19 |
| LQ: | 5.88 in | T: | 1.188 |
| AF: | 0.25 | G: | 2.87 |
| BD: | 5.88 | LL: | 2.95 in |
| AB: | 5.57 | AG: | 6.31 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 1.57 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

