How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.87 |
| BF: | 0.41 | P: | 3.51 in |
| AG: | 6.31 | AE2: | 0.57 |
| V: | 2.51 in | I: | 5.02 in |
| AB: | 5.57 | LL: | 2.95 in |
| H: | 0.53 in | T: | 1.188 |
| D: | 4.19 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| LQ: | 5.88 in | AA: | 12.06 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 32YF | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.84 | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio: | 7.5:1 |
| Output RPM: | 233 | Gear Type: | Worm |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

