How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| G: | 2.87 | AE2: | 0.57 |
| LQ: | 5.88 in | AK: | 4.5 |
| LL: | 2.95 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BD: | 5.88 | BF: | 0.41 |
| V: | 2.51 in | BE: | 0.38 in |
| AA: | 12.06 | T: | 1.188 |
| AF: | 0.25 | P: | 3.51 in |
| AG: | 6.31 | D: | 4.19 |
Technical Specifications
| Output RPM: | 233 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.84 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

