How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| AB: | 5.57 | I: | 5.02 in |
| G: | 2.87 | AF: | 0.25 |
| D: | 4.19 | LL: | 2.95 in |
| P: | 3.51 in | BE: | 0.38 in |
| AA: | 12.06 | AG: | 6.31 |
| BF: | 0.41 | T: | 1.188 |
| LQ: | 5.88 in | AJ: | 5.88 |
| AK: | 4.5 | V: | 2.51 in |
| H: | 0.53 in | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 19 | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Model Code: | 32YF |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.84 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

