How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 5.02 in |
| AF: | 0.25 | H: | 0.53 in |
| V: | 2.51 in | LQ: | 5.88 in |
| AB: | 5.57 | BD: | 5.88 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BF: | 0.41 |
| LL: | 2.95 in | AE2: | 0.57 |
| T: | 1.188 | AK: | 4.5 |
| G: | 2.87 | AJ: | 5.88 |
| AA: | 12.06 | P: | 3.51 in |
Technical Specifications
| Assembly: | YF-1 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 80:1 | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | 32YF |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

