How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 5.88 |
| AB: | 5.57 | AF: | 0.25 |
| BF: | 0.41 | T: | 1.25 |
| AE2: | 0.57 | G: | 2.87 |
| I: | 5.02 in | D: | 4.19 |
| H: | 0.53 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 6.31 |
| LQ: | 5.88 in | P: | 3.51 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 5.28 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

