How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| LL: | 2.95 in | T: | 1.25 |
| BD: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | BE: | 0.38 in |
| LQ: | 5.88 in | AG: | 6.31 |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 5.02 in | AA: | 12.06 |
| AE2: | 0.57 | G: | 2.87 |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 20:1 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

