How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AE2: | 0.57 |
| BF: | 0.41 | AF: | 0.25 |
| LL: | 2.95 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| I: | 5.02 in | AB: | 5.57 |
| AG: | 6.31 | LQ: | 5.88 in |
| AA: | 12.06 | P: | 3.51 in |
| D: | 4.19 | V: | 2.51 in |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Service Factor: | 1 | Bore Code: | 20 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 87.5 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

