How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 5.02 in |
| AB: | 5.57 | AF: | 0.25 |
| P: | 3.51 in | LL: | 2.95 in |
| G: | 2.87 | T: | 1.25 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AJ: | 5.88 |
| H: | 0.53 in | D: | 4.19 |
| V: | 2.51 in | AK: | 4.5 |
| AA: | 12.06 | AG: | 6.31 |
| BD: | 5.88 | LQ: | 5.88 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Bore Code: | 20 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.19 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

