How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| AE2: | 0.57 | AA: | 12.06 |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.25 | AJ: | 5.88 |
| P: | 3.51 in | LL: | 2.95 in |
| V: | 2.51 in | T: | 1.25 |
| AK: | 4.5 | G: | 2.87 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AB: | 5.57 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

