How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BF: | 0.41 |
| AG: | 6.31 | LQ: | 5.88 in |
| LL: | 2.95 in | AE2: | 0.57 |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 5.02 in | V: | 2.51 in |
| D: | 4.19 | AA: | 12.06 |
| AJ: | 5.88 | P: | 3.51 in |
| AB: | 5.57 | T: | 1.25 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AF: | 0.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Bore Code: | 20 |
| Ratio Range: | 25:1 | Model Code: | 32YF |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

