How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 5.02 in |
| LQ: | 5.88 in | AK: | 4.5 |
| T: | 1.25 | AA: | 12.06 |
| G: | 2.87 | AG: | 6.31 |
| P: | 3.51 in | LL: | 2.95 in |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AJ: | 5.88 |
| H: | 0.53 in | V: | 2.51 in |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

