How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BE: | 0.38 in |
| T: | 1.25 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| I: | 5.02 in | AA: | 12.06 |
| AJ: | 5.88 | G: | 2.87 |
| BD: | 5.88 | P: | 3.51 in |
| AK: | 4.5 | AB: | 5.57 |
| BF: | 0.41 | LQ: | 5.88 in |
| AF: | 0.25 | V: | 2.51 in |
| AG: | 6.31 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.47 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

