How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AF: | 0.25 |
| T: | 1.25 | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | P: | 3.51 in |
| AG: | 6.31 | BE: | 0.38 in |
| V: | 2.51 in | D: | 4.19 |
| AE2: | 0.57 | I: | 5.02 in |
| AB: | 5.57 | G: | 2.87 |
| LL: | 2.95 in | AA: | 12.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 9.14 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

