How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.57 |
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | LQ: | 5.88 in |
| D: | 4.19 | LL: | 2.95 in |
| AF: | 0.25 | AG: | 6.31 |
| T: | 1.25 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | I: | 5.02 in |
| P: | 3.51 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 9.14 | Bore Code: | 20 |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Model Code: | 32YF | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

