How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 3.51 in |
| I: | 5.02 in | AJ: | 5.88 |
| AA: | 12.06 | T: | 1.25 |
| AE2: | 0.57 | H: | 0.53 in |
| AF: | 0.25 | BD: | 5.88 |
| D: | 4.19 | LQ: | 5.88 in |
| LL: | 2.95 in | AB: | 5.57 |
| G: | 2.87 | V: | 2.51 in |
| AG: | 6.31 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Series Code: | OE | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Bore Code: | 20 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

