How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | LQ: | 5.88 in |
| BF: | 0.41 | G: | 2.87 |
| BD: | 5.88 | AA: | 12.06 |
| AE2: | 0.57 | LL: | 2.95 in |
| AK: | 4.5 | AB: | 5.57 |
| AF: | 0.25 | AJ: | 5.88 |
| P: | 3.51 in | V: | 2.51 in |
| I: | 5.02 in | BE: | 0.38 in |
| T: | 1.25 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Ratio: | 60:1 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.57 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

