How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | I: | 5.02 in |
| AB: | 5.57 | G: | 2.87 |
| AF: | 0.25 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.57 |
| T: | 1.25 | H: | 0.53 in |
| BD: | 5.88 | AA: | 12.06 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | LQ: | 5.88 in |
| AK: | 4.5 | AG: | 6.31 |
| AJ: | 5.88 | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.03 |
| Bore Code: | 20 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Series Code: | OE | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

