How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 12.06 |
| AF: | 0.25 | AG: | 6.31 |
| D: | 4.19 | AJ: | 5.88 |
| V: | 2.51 in | I: | 5.02 in |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.95 in |
| G: | 2.87 | LQ: | 5.88 in |
| P: | 3.51 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| BF: | 0.41 | AB: | 5.57 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Model Code: | 32YF | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.03 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

