How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| T: | 1.25 | G: | 2.87 |
| BD: | 9 | P: | 3.51 in |
| BE1: | 0.5 in | LL: | 2.95 in |
| AK: | 8.5 | V: | 2.51 in |
| BF: | 0.53 | H: | 0.53 in |
| D: | 4.19 | AJ: | 7.25 |
| AB: | 5.57 | I: | 5.02 in |
| AA: | 12.06 | AF: | 0.25 |
| LQ1: | 6.31 in | AE2: | 0.57 |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 7.03 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

