How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AB: | 5.57 |
| BE1: | 0.5 in | I: | 5.02 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 2.87 | AK: | 8.5 |
| BF: | 0.53 | LQ1: | 6.31 in |
| AF: | 0.25 | AG: | 6.31 |
| BD: | 9 | P: | 3.51 in |
| LL: | 2.95 in | V: | 2.51 in |
| AA: | 12.06 | AE2: | 0.57 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.03 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Output Diameter (in): | 1.25 in |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Bore Code: | 20 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

