How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LQ1: | 6.31 in |
| D: | 4.19 | AJ: | 7.25 |
| I: | 5.02 in | LL: | 2.95 in |
| AF: | 0.25 | H: | 0.53 in |
| P: | 3.51 in | BD: | 9 |
| AA: | 12.06 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| G: | 2.87 | V: | 2.51 in |
| BF: | 0.53 | T: | 1.25 |
| BE1: | 0.5 in | AE2: | 0.57 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | 32YF |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

