How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| D: | 4.19 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | LQ1: | 6.31 in |
| P: | 3.51 in | V: | 2.51 in |
| AE2: | 0.57 | AG: | 6.31 |
| T: | 1.25 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 5.02 in |
| AA: | 12.06 | G: | 2.87 |
| AB: | 5.57 | AF: | 0.25 |
| LL: | 2.95 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Model Code: | 32YF | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 0.691 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

