How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.25 | G: | 2.87 |
| AA: | 12.06 | D: | 4.19 |
| AK: | 8.5 | LQ1: | 6.31 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| V: | 2.51 in | T: | 1.25 |
| BF: | 0.53 | AE2: | 0.57 |
| P: | 3.51 in | I: | 5.02 in |
| AG: | 6.31 | AB: | 5.57 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.28 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

