How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BF: | 0.53 |
| I: | 5.02 in | LL: | 2.95 in |
| BE1: | 0.5 in | G: | 2.87 |
| H: | 0.53 in | AB: | 5.57 |
| AA: | 12.06 | V: | 2.51 in |
| P: | 3.51 in | AE2: | 0.57 |
| T: | 1.25 | AJ: | 7.25 |
| LQ1: | 6.31 in | BD: | 9 |
| AG: | 6.31 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.28 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Ratio: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

