How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AB: | 5.57 |
| AE2: | 0.57 | AK: | 8.5 |
| AF: | 0.25 | V: | 2.51 in |
| LQ1: | 6.31 in | T: | 1.25 |
| H: | 0.53 in | G: | 2.87 |
| BD: | 9 | AJ: | 7.25 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | D: | 4.19 |
| AG: | 6.31 | LL: | 2.95 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 4.19 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Series Code: | OE |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

