How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AB: | 5.57 |
| AA: | 12.06 | LQ1: | 6.31 in |
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.57 | AJ: | 7.25 |
| AF: | 0.25 | BD: | 9 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| P: | 3.51 in | T: | 1.25 |
| I: | 5.02 in | LL: | 2.95 in |
| V: | 2.51 in | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.87 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 70 |
| Bore Code: | 20 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

