How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.25 |
| AA: | 12.06 | D: | 4.19 |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.25 | LL: | 2.95 in |
| H: | 0.53 in | LQ1: | 6.31 in |
| AG: | 6.31 | V: | 2.51 in |
| I: | 5.02 in | G: | 2.87 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | P: | 3.51 in |
| AE2: | 0.57 | AB: | 5.57 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | 32YF |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

