How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 5.57 |
| AK: | 8.5 | G: | 2.87 |
| T: | 1.25 | BF: | 0.53 |
| BD: | 9 | P: | 3.51 in |
| AE2: | 0.57 | AA: | 12.06 |
| AF: | 0.25 | LL: | 2.95 in |
| AG: | 6.31 | D: | 4.19 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| LQ1: | 6.31 in | I: | 5.02 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

