How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BF: | 0.53 |
| I: | 5.02 in | LL: | 2.95 in |
| BD: | 9 | AJ: | 7.25 |
| AG: | 6.31 | H: | 0.53 in |
| G: | 2.87 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| P: | 3.51 in | BE1: | 0.5 in |
| LQ1: | 6.31 in | AK: | 8.5 |
| AB: | 5.57 | V: | 2.51 in |
| D: | 4.19 | AA: | 12.06 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Model Code: | 32YF |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

