How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AB: | 5.57 |
| G: | 2.87 | T: | 1.25 |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.57 | LQ1: | 6.31 in |
| AF: | 0.25 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | V: | 2.51 in |
| P: | 3.51 in | AG: | 6.31 |
| D: | 4.19 | BD: | 9 |
| I: | 5.02 in | LL: | 2.95 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 32YF |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.35 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

