How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| AJ: | 7.25 | AB: | 5.57 |
| H: | 0.53 in | I: | 5.02 in |
| BF: | 0.53 | AA: | 12.06 |
| AF: | 0.25 | LQ1: | 6.31 in |
| LL: | 2.95 in | AG: | 6.31 |
| BE1: | 0.5 in | P: | 3.51 in |
| AK: | 8.5 | T: | 1.25 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AE2: | 0.57 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

